Next-generation cylinder that has been miniaturized
Mini ROBO Cylinder®
Now with Additional Cleanroom
Dust/Splash-proof Specification
Download the Full Catalog
01
Mini ROBO Cylinder® Introduction
02
Additional Cleanroom Specification and Dust-Proof/ Splash-Proof Specification Series
Two standards represent cleanliness:

Displays the number of particles in 1 cubic feet with reference to particles of 0.5µm or more. Class 1, 10, 100, 1,000, 10,000, 100,000

The number of particles 0.1µm or larger in 1 cubic meter is expressed in exponents when expressed in powers of 10.

It is the IEC standard regulated grade for the degree of waterproofing and dustproofing.
2nd Display Number: Protection from water ingress. (2: No harmful effects from water drops falling within 15° from the vertical.)
03
Abundant Variation
Product Lineup
Shape | Name | External view | Model | Body width | Max. payload horizontal | ||
Series name | Type name | ||||||
Without guide |
Overall length short type |
Nut fixing type |
![]() |
RCA2CR RCA2W |
RN3NB | 28mm | 3kg |
RN4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
RN5NB | 46mm | 20kg | |||
Tapped mounting hole type |
![]() |
RCA2CR RCA2W |
RP3NB | 28mm | 3kg | ||
RP4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
RP5NB | 46mm | 20kg | |||
With guide | Overall length short type |
Single guide type |
![]() |
RCA2CR RCA2W |
GS3NB | 28mm | 3kg |
GS4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
GS5NB | 46mm | 20kg | |||
Double guide type |
![]() |
RCA2CR RCA2W |
GD3NB | 28mm | 3kg | ||
GD4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
GD5NB | 46mm | 20kg | |||
Slide unit type |
![]() |
RCA2CR RCA2W |
SD3NB | 60mm | 3kg | ||
SD4NB | 72mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
SD5NB | 94mm | 20kg |
2019-03-28: Release of the optional compact connector for RCA2 compact models and change of the cable for RCM-P6AC
Please click here to check the details.
Applicable Actuator Models:
RCA2, RCA2CR, RCA2W
Cables: CB-CAN-MPA(-RB), CB-ADPC-MPA(-RB), CB-RCAPC-MPA