West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Built-in Controller Type RCP6S

Standard/separate controller type RCP6 or built-in controller type RCP6S can be selected for all models. A maximum of 16 axes of RCP6S (relayed through a hub unit) can be connected to one gateway unit.

 

RCP6S with built-In controller advantages:

  • Control panel can be smaller
  • Wiring can be easier
  • Reduced maintenance parts since a common cable is used

img-pop-up-point3

 


See RCP6(S) Product Page
Shares
Share This