Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
RCS2-SS7R / SS8R Steel Slider Type
Reversing 200V Servo Motor Linear Electric Actuator
|


RCS2-SS7R Steel Base Slider Reversing Type,
Actuator Width 60mm, 200V Servo Motor, Coupling Specification
RCS2-SS8R Steel Base Slider Reversing Type,
Actuator Width 80mm, 200V Servo Motor, Coupling Specification
|
|


|
RCS2-SS7R Linear Electric Actuator Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCS2-SS7R-[1]-60-12-[2]-[3]-[4]-[5] |
60
|
12
|
15.0
|
4.0
|
85
|
100-600
|
| RCS2-SS7R-[1]-60-6-[2]-[3]-[4]-[5] |
6
|
30.0
|
8.0
|
170
|
[1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options
RCS2-SS7R Stroke and Maximum Speed
|
Lead
|
Stroke
|
100~500mm
|
600 mm
|
|
12
|
600
|
470
|
|
6
|
300
|
230
|
(Unit: mm/s)
RCS2-SS7R Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.05mm or less
|
|
Base
|
Material: Special Alloy Steel
|
|
Allowable Load Moment
|
Ma: 14.7× Mb:14.7N×m Mc: 33.3N×m
|
|
Overhang Load Length
|
Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCS2-SS7R Options
| Name |
Model |
Page |
|
Brake
|
B
|
|
|
Reversed-Home Specification
|
NM
|
|
Slide Roller Specification
|
SR
|
|
Inverse motor-reversing direction
|
R
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration. |
|
RCS2-SS7R Controllers
RCS2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Mode
|
SCON-C-60-NP-2-[2]
|
Supports up to 512 positioning points
|
512 points
|
Single-phase 100VAC
Single-phase 200VAC
Three-phase 200VAC
|
360VA max.
*1-axis specification, operated at 150W
|
|
|
Solenoid Valve Mode
|
Same control actions as those applicable to solenoid valves
|
7 points
|
|
Serial Communication Type
|
Dedicated serial communication type
|
64 points
|
|
Pulse-train Input Control Type
|
Dedicated Pulse-train Input Type
|
(-)
|
|
Program Control 1 or 2-axis Type
|
SSEL-C-1-60-NP-2-[2]
|
|
Program Control 1 to 6-axis Type
|
XSEL-[3]-1-60-N1-EEE-2-[2]
|
*The SSEL and XSEL model names are based on a 1-axis specification.
*[1] indicates the encoder type (I: incremental / A: absolute).
*[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
*[3] indicates the XSEL type (J/K/P/Q).
|
RCS2-SS8R Linear Electric Actuator Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCS2-SS8R-[1]-100-20-[2]-[3]-[4]-[5] |
100
|
20
|
20.0
|
4.0
|
84.9
|
100-1000
|
| RCS2-SS8R-[1]-100-10-[2]-[3]-[4]-[5] |
10
|
40.0
|
8.0
|
169
|
| RCS2-SS8R-[1]-150-20-[2]-[3]-[4]-[5] |
150
|
20
|
30.0
|
6.0
|
128
|
| RCS2-SS8R-[1]-150-10-[2]-[3]-[4]-[5] |
10
|
60.0
|
12.0
|
256
|
[1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options
RCS2-SS8R Stroke and Maximum Speed
|
Lead
|
Stroke
|
100~600mm
|
700mm |
800mm |
900mm |
1000mm |
|
20
|
1000
|
960
|
765
|
625
|
515
|
|
10
|
500
|
480
|
380
|
310
|
255
|
(Unit: mm/s)
RCS2-SS8R Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ16mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.05mm or less
|
|
Base
|
Material: Special Alloy Steel
|
|
Allowable Load Moment
|
Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
|
|
Overhang Load Length
|
Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCS2-SS8R Options
| Name |
Model |
Page |
|
Brake
|
B
|
|
|
Reversed-Home Specification
|
NM
|
|
Slide Roller Specification
|
SR
|
|
Inverse motor-reversing direction
|
R
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration. |
|
RCS2-SS8R Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Mode
|
SCON-C-100[1]-NP-2-[2]
SCON-C-150[1]-NP-2-[2]
|
Supports up to 512 positioning points
|
512 points
|
Single-phase 100VAC
Single-phase 200VAC
Three-phase 200VAC
|
360VA max.
*1-axis specification, operated at 150W
|
|
|
Solenoid Valve Mode
|
Same control actions as those applicable to solenoid valves
|
7 points
|
|
Serial Communication Type
|
Dedicated serial communication type
|
64 points
|
|
Pulse-train Input Control Type
|
Dedicated Pulse-train Input Type
|
(-)
|
|
Program Control 1 or 2-axis Type
|
SSEL-C-1-100[1]-NP-2-[2]
SSEL-C-1-150[1]-NP-2-[2]
|
|
Program Control 1 to 6-axis Type
|
XSEL-[3]-1-100[1]-N1-EEE-2-[2]
XSEL-[3]-1-150[1]-N1-EEE-2-[2]
|
*The SSEL and XSEL model names are based on a 1-axis specification.
*[1] indicates the encoder type (I: incremental / A: absolute).
*[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
*[3] indicates the XSEL type (J/K/P/Q).
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |