Please download the PDF Product Catalogs below by right-clicking on the “Download PDF” link, then “Save As”.
LSAS-N10/N15 Catalog
Catalog #: CJ0174-1A-UST-1-0111 (3.2 MB)
Pages: 16
Introducing a new type of absolute linear servo actuator requiring no battery — The Quasi-Absolute Encoder is a new encoder offering the advantages of both incremental and absolute encoders.
LSA-N10 Medium Type Linear Servo ActuatorThe New LSA-N10 medium sized linear servo actuator features high performance 3G acceleration, max speed of 2,500mm/s and thrusts of up to 162N. Available in strokes up to 4,100mm.
LSA Linear Servo Actuator Series