![]()
By integrating the mid-support mechanism, a long stroke of up to 2500 mm was achieved. The ball screw that runs the slider enables high-accuracy and transfer of heavy loads. The cleanroom type adopting a stainless-sheet seal structure conforms to cleanliness class 10. High-speed transfer over long distance has now become possible inside a cleanroom.

The high-output motor and high-rigidity base integrate to achieve a maximum load capacity of 150 kg in horizontal applications and 60 kg in verticle applications.

The maximum speed of 2,000 mm/sec and maximum acceleration / deceleration of 1 G help shorten the cycle time considerably.

The ISPA / ISPDACR adopts a C5-equivalent precision rolled screw to achieve a positioning repeatability of ±0.01 mm.
With the ISA Series, the cable outlet direction can be changed from the rear (standard) to side (left or right), providing a space-saving solution in the longitudinal direction.
A controller of program, positioner or pulse-train input type can be selected in accordance with the control method suitable for your application.
Features:

SSEL Controller
A 2-axes positioner that enables easy positioning operation. The SSEL program controller has various control functions combines into a single unit.
Features:

SCON Controller
Position controller capable of 1 axis control.
Features:
-- Download this page as a PDF --
Related posts: