West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

 
This demo application video is from International Robot Exhibition 2017 Tokyo, Japan

 
Point: High-Speed moving and stop with High-Precision Repeatability of ±0.003mm.

*Using a microscope of 200 magnifications to monitor the stop area.
*Displaying the scale on a ruler (Interval of 0.005mm).
*Measuring the gap by a laser displacement sensor.

 
Electric Actuator Model: ISPDB-M-WA