May 7, 2021
Two new ELECYLINDER® Catalogs, General and High Rigidity Radial Cylinders, are available to download.
AHTD celebrates IAI America with the AHTD Foundation Award.
New PDF Catalog Downloads for ELECYLINDER® Series
ELECYLINDER® General Catalog 2020
Catalog #: CE9101-1A (2021APR)
Pages: 421 | File Size: 84 MB
Last Updated: 2021-APR
Pages: 421 | File Size: 84 MB
Last Updated: 2021-APR
The ELECYLINDER® has earned high praise.
- Includes a built-in ball screw with a built-in linear guide, motor, and controller at one low price!
- A built-in digital speed controller lets you enter numbers precisely, so you can pre-determine how long the positioning will take during the design stage.
ELECYLINDER® High Rigidity Radial Cylinders
Catalog #: CE0282-1A (2021APR)
Pages: 36 | File Size: 5 MB
Last Updated: 2021-APR
Pages: 36 | File Size: 5 MB
Last Updated: 2021-APR
An electric cylinder with 4-row linear guide built-in - no external guide required.
- A ball screw support mechanism allows 1,000mm max stroke and 860mm/s max speed!
- A built-in digital speed controller lets you simply select and enter numbers. No complicated programming required.
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.