TTA-A4S□(G)-20-20
TTA-A4(G)-20-20
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Direction of movement of each axis
-20-20_TTA-A4(G)-20-20_files/UID61b98a101d5af0.56465114_s.ai.jpg)
Main Specifications
item | Contents | ||||
---|---|---|---|---|---|
A4SL(G) | A4SH(G) | A4 (G) | |||
Lead | Ball screw lead (mm) | X-Axis | 8 | 16 | Equivalent to 24 |
Y-Axis | 8 | 16 | Equivalent to 24 | ||
Z-axis | Equivalent to 2.14 | Equivalent to 5 | 12 | ||
R-axis | - | ||||
Maximum payload (kg) | X-Axis | 30 | 15 | 20 | |
Y-Axis | - | - | - | ||
Z-axis | 15 | 7 | 6 | ||
R-axis | |||||
Speed/Acceleration | Maximum speed | X-axis (mm/s) | 600 | 1000 | 800 |
Y axis (mm/s) | 600 | 700 | 800 | ||
Z axis (mm/s) | 170 | 400 | 400 | ||
R axis (deg/s) | 1500 | 1500 | 1000 | ||
Maximum acceleration/deceleration (G) | X-Axis | 0.5 | 0.7 | 0.4 | |
Y-Axis | 0.5 | 0.7 | 0.4 | ||
Z-axis | 0.3 | 0.5 | 0.2 | ||
R-axis | 1.5 | 1.5 | 1.1 | ||
Press (Note 3) | Maximum thrust when pressing | Z-axis (N) | 140 | 60 | 103 |
R-axis (N・m) | 0.53 | 0.53 | 0.85 | ||
Brake (Z-axis standard equipment) | Brake Specifications | Non-excitation electromagnetic brake | |||
Brake holding force (kgf) | 15 | 7 | 6 | ||
stroke | X-axis (mm) | 200 | |||
Y axis (mm) | 200 | ||||
Z axis (mm) | 100/150 | ||||
R axis (degrees) | ±180/±360 |
(Note 3) Pressing operation is possible only for the Z-axis and R-axis.
(Note) The guideline for the overhang load length is a radius of 100 mm or less on the R axis.
item | Contents | |||
---|---|---|---|---|
A4SL(G) | A4SH(G) | A4 (G) | ||
Drive system | X-Axis | Ball screw φ12mm Rolled C5 equivalent | ボールねじ φ12mm 転造C10 タイミングベルトで1.5:1増速 |
|
Y軸 | ||||
Z軸 | ボールねじ φ10mm 転造C5相当 | ボールねじ φ10mm 転造C10 | ||
タイミングベルトで 1:1.4減速 |
タイミングベルトで 1:1.2減速 |
|||
繰返し位置決め精度 | X軸 | ±0.005mm | ±0.01mm | |
Y軸 | ||||
Z軸 | ||||
R軸 | ±0.008度 | ±0.01度 | ||
ロストモーション | X軸 | 0.025mm以下 | 0.04mm以下 | 0.05mm以下 |
Y軸 | ||||
Z軸 | 0.02mm以下 | |||
R軸 | 0.06度以下 | 0.06度以下 | ||
静的許容モーメント | X軸 | Ma:62.7N・m Mb:62.7N・m Mc:126.5N・m | ||
Z軸 | Ma:35.0N・m Mb:35.0N・m Mc:74.0N・m | |||
R軸 | ||||
動的許容モーメント | X軸 | Ma:18.8N・m Mb:18.8N・m Mc:37.8N・m | ||
Z軸 | Ma:11.5N・m Mb:11.5N・m Mc:24.3N・m | |||
R軸 | ||||
最大負荷慣性モーメント | R軸 | 0.01kg・m2 | ||
使用周囲温度・湿度 | 0~40℃、85%RH以下(結露なきこと) | |||
保護等級 | ー | |||
耐振動・耐衝撃 | 4.9m/s2 | |||
海外対応規格 | CEマーク(安全カテゴリ対応タイプのみ対応)、RoHS指令 | |||
モーター種類 | ACサーボモーター | パルスモーター | ||
エンコーダー種類 | バッテリーレスアブソリュート | |||
エンコーダーパルス数 | 16384 pulse/rev | 8192 pulse/rev | ||
納期 | ホームページ[納期照会]に記載 |
Correlation diagram between pressing force and current limit value
■ Servo motor equipped models A4SL(G)/A4SH(G)
Z-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989cbc88488.00022941_s.ai.jpg)
(Note) The pressing force has a variation of ±10% of the maximum pressing force (dotted line).
R-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989ccab3af9.09103688_s.ai.jpg)
If you require press control on the rotary axis (R axis), please contact us.
(Note) The pressing force has a variation of ±10% of the maximum pressing force (dotted line).
■ Pulse motor equipped model A4 (G)
Z-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989cd96f442.51633660_s.ai.jpg)
(Note) The pressing force has a variation of ±10% of the maximum pressing force (dotted line).
R-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989ce8f0e27.99805566_s.ai.jpg)
If you require press control on the rotary axis (R axis), please contact us.
(Note) The pressing force has a variation of ±10% of the maximum pressing force (dotted line).
Correlation diagram between acceleration/deceleration and payload
■ Servo motor equipped models A4SL(G)/A4SH(G)
X-Axis
-20-20_TTA-A4(G)-20-20_files/UID61b989c918d097.48595797_s.ai.jpg)
Y-Axis
-20-20_TTA-A4(G)-20-20_files/UID61b989c9f27b51.54060494_s.ai.jpg)
Z-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989cad5aff1.21204738_s.ai.jpg)
Correlation diagram between payload and speed
Due to the characteristics of pulse motors, the payload capacity decreases as the speed increases.
Check the table below to see if your desired speed and load capacity are met.
X-Axis
-20-20_TTA-A4(G)-20-20_files/UID61b989c65d8ce3.58048162_s.ai.jpg)
Please refer to the table below for the acceleration/deceleration settings.
Y-Axis
-20-20_TTA-A4(G)-20-20_files/UID61b989c7355f22.08777181_s.ai.jpg)
The set acceleration/deceleration should be 0.4G or less.
Z-axis
-20-20_TTA-A4(G)-20-20_files/UID61b989c804b7b4.25370498_s.ai.jpg)
The set acceleration/deceleration should be 0.2G or less.
Payload capacity and acceleration/deceleration
Payload capacity | Acceleration/Deceleration |
---|---|
20kg | 0.2G or less |
18kg | 0.2G or less |
15kg | 0.3G or less |
12kg | 0.3G or less |
10kg | 0.4G or less |
8kg | 0.4G or less |
Correlation diagram between acceleration/deceleration and payload
■ Servo motor equipped models A4SL(G)/A4SH(G)
ZR axis
-20-20_TTA-A4(G)-20-20_files/UID652e0bc1cc47f0.43309836_s.ai.jpg)
The load capacity of the ZR axis changes depending on the acceleration/deceleration of the Y axis.
Correlation diagram between allowable load moment of inertia and angular velocity of R axis
■ Servo motor equipped models A4SL(G)/A4SH(G)
-20-20_TTA-A4(G)-20-20_files/UID61b98a121f5975.65005980_s.ai.jpg)
■ Pulse motor equipped model A4 (G)
-20-20_TTA-A4(G)-20-20_files/UID61b98a130f1097.77847543_s.ai.jpg)
Allowable load moment of inertia | Angular acceleration | Angular Acceleration/Deceleration |
---|---|---|
0.010kg/ m2 | 300 degrees/s | 0.05G |
0.008kg・m2 | 400 degrees/s | 0.1G |
0.006kg/ m2 | 500 degrees/s | 0.2G |
0.005kg/ m2 | 700 degrees/s | 0.5G |
0.004kg/ m2 | 1000 degrees/s | 1G |
0.003kg/ m2 | 1500 degrees/s | 1.5G |
Allowable load moment of inertia | Angular acceleration | Angular Acceleration/Deceleration |
---|---|---|
0.010kg m2 | 100 degrees/s | 0.1G |
0.010kg m2 | 200 degrees/s | 0.1G |
0.010kg m2 | 300 degrees/s | 0.1G |
0.008kg m2 | 400 degrees/s | 0.18G |
0.006kg m2 | 500 degrees/s | 0.28G |
0.005kg m2 | 600 degrees/s | 0.4G |
0.004kg m2 | 700 degrees/s | 0.55G |
0.004kg m2 | 800 degrees/s | 0.7G |
0.003kg m2 | 900 degrees/s | 0.9G |
0.003kg m2 | 1000 degrees/s | 1.1G |
International Standards
(Note) CE is only compatible with safety category specifications.
Selection considerations
![]() |
(1) The maximum acceleration/deceleration varies depending on the payload. (See "Correlation diagram of acceleration/deceleration and payload.") Also, stepper motors cannot reach their maximum speed at the maximum payload setting. Increasing the speed reduces the payload. Please note that the rotating axis cannot reach its maximum speed depending on the load moment of inertia value. (See "Correlation diagram of payload and speed" and "Correlation diagram of R-axis allowable load moment of inertia and angular velocity.") (2) Repeated positioning accuracy is only valid when the body temperature is constant. Absolute accuracy is not guaranteed. (3) The dynamic allowable moment values are for each axis. For a standard rated life of 5,000 km and a standard load factor of 1.5. (For details on dynamic allowable moment, see page 5-692 .) (4) In the model item, enter "E" in the expansion I/O slots 1 and 2 columns if they are unused. |
Dimensions
ST: Stroke
ME: Mechanical end
SE: Stroke end
*1 When placing a workpiece on the X-slider, make sure there is a clearance of 2 mm or more from the main frame.
*2 When the cover option (model: CO) is selected, a cover will be attached to the front of the Z-axis to hide the slider.
(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.
-20-20_TTA-A4(G)-20-20_files/UID61b989d22b9ff7.07742136_s.ai.jpg)
mass
item | mass | |
---|---|---|
AC servo motor | Pulse motor | |
Body weight | 29.3kg | 28.3kg |
Table load capacity (Note 4) | 20kg |
(Note 4) The table section refers to the upper surface of the main body excluding the slider section. It is not the payload capacity of the X-axis.