Actuator Specifications
| Motor Wattage: | 600W | 750W |
| Stroke Lengths: | 100-1600mm (100mm increments) | 100-1600mm (100mm increments) |
| Ballscrew lead: | 10 [20] <40> mm | 20 [40] mm |
| Payload: | Horizontal: 150 [120] <60>kg Vertical: 60 [29] <14> kg |
Horizontal: 150 [75] kg Vertical: 37 [18] kg |
| Maximum Speed: | 500 [1000] <2000> mm/sec | 1000 [2000] mm/sec |
| Positioning Repeatability: | +/-0.01mm | |
| Thrust: | Horizontal: 104 [52] <26> kgf | Horizontal: 65.1 [32.5] kgf |
| X Moment Loads: | Ma: 11.5 kgf/m Mb: 16.5 kgf/m Mc: 36.4 kgf/m |
Ma: 11.5 kgf/m Mb: 16.5 kgf/m Mc: 36.4 kgf/m |
| Overhang load length: | Ma, Mb, Mc: 800mm or less | Ma, Mb, Mc: 800mm or less |
