Actuator Specifications
| Motor Wattage: | 60W |
| Stroke Lengths: | 100-600mm (100mm increments) |
| Ballscrew lead: | 4 [8] <16> mm |
| Payload: | Horizontal: 50 [25] <12> kg Vertical: 14 [6] <3> |
| Maximum Speed: | 200 [400] <800> mm/sec |
| Positioning Repeatability: | +/-0.01mm |
| Thrust: | Horizontal: 254.8 N [127.4 N] <63.7 N> Vertical: 509.6 N [254.8] |
| X Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 65.7 N*m |
| Y Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 32.8 N*m |
| Z Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 33.3 N*m |
| Overhang load length: | Ma: 450mm or less Mb, Mc: 450mm or less |
