Actuator Specifications
| Motor Wattage: | 100W | 200W |
| Stroke Lengths: | 100-1000mm (100mm increments) | 100-1000mm (100mm increments) |
| Ballscrew lead: | 5 [10] <20> mm | 10 [20] <30> mm |
| Payload: | Horizontal: 80 [40] <20> kg Vertical: 19 [9] <5> kg |
Horizontal: 80 [40] <25> kg Vertical: 19 [9] <6> kg |
| Maximum Speed: | 250 [500] <1000> mm/sec | 500 [1000] <1500> |
| Positioning Repeatability: | +/-0.01mm | |
| Thrust: | Horizontal: 340.1 N [169.5 N] <84.3 N> Vertical: 340.1 N [169.5 N] |
Horizontal: [340.1 N] <169.5 N> Vertical: [340.1 N] <169.5> |
| X Moment Loads: (Small Slider) |
Ma: 45.1 N*m Mb: 64.7 N*m Mc: 134.3 N*m |
--- --- --- |
| X Moment Loads: (Medium Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 161.7 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 161.7 N*m |
| Y Moment Loads: (Small Slider) |
Ma: 45.1 N*m Mb: 64.7 N*m Mc: 67.6 N*m |
Ma: 28.4 N*m Mb: 40.2 N*m Mc: 32.8 N*m |
| Y Moment Loads: (Medium Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
| Z Moment Loads: | Ma: 45.1 N*m Mb: 64.7 N*m Mc: 67.6 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
| Overhang load length: (Small Slider) |
Ma, Mb, Mc: 450mm or less Mb, Mc: 450mm or less |
Ma, Mb, Mc: 600mm or less |
| Overhang load length: (Medium Slider) |
Ma, Mb, Mc: 600mm or less Mb, Mc: 600mm or less |
Ma, Mb, Mc: 600mm or less |
