West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Rotary Type

rotary01@2x

EleCylinder

This EleCylinder is designed for precise two-point positioning, featuring a shock-free reversing operation. It is ideal for applications that require smooth, high-speed movements with minimal complexity and cost.

  • Allowable Inertia Moment: 0.49 kg·m²
  • Maximum Torque: 25.2 N·m
  • Maximum Speed: 600 degrees/sec
24V Drive
Affordable
Simple
rotary02@2x

RCP6 Series (RCP2)

This series uses a pulse motor for multi-turn capabilities, offering both flat and vertical type options. It is designed to provide high-speed and precision movements in compact forms, making it adaptable for various applications.

  • Allowable Inertia Moment: 0.08 kg·m²
  • Maximum Torque: 5.2 N·m
  • Maximum Speed: 800 degrees/sec
24V Drive
rotary03@2x

RCS2 Series (RS)

This series utilizes a servo motor, enabling multi-turn capabilities. It offers high-speed and high-torque models, ideal for applications requiring fast and powerful movements. The RCS2 series is designed to provide precise performance in demanding conditions.

  • Allowable Inertia Moment: 0.421 kg·m²
  • Maximum Torque: 22.28 N·m
  • Maximum Speed: 1200 degrees/sec
100/200V Drive
High-Speed
High-Torque
rotary04@2x

DDA Series

The DDA series features a direct-drive motor, eliminating the need for a belt or reduction gears in its actuator. This results in high-speed, high-payload capacity, and highly accurate rotational movement, making it ideal for precision applications that demand both speed and torque. The absence of mechanical reduction components leads to more efficient and reliable operation.

  • Allowable Inertia Moment: 1.8 kg·m²
  • Maximum Torque: 75 N·m
  • Maximum Speed: 1800 degrees/sec
100/200V Drive
High-Speed
High-Torque
Shares
Share This