West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Splash & Dust Proof Actuators

waterproof01@2x

Slider Type

This type of actuator is ideal for moving workpieces horizontally or for applications that require moving over long distances.

  • Stroke: 50–1200mm
  • Maximum Payload: 70kg (horizontal), 19kg (vertical)
  • Maximum Speed: 1000mm/sec
  • Protection Rating: IP40–65
24V Drive
100/200V Drive
waterproof02@2x

Rod Type

This actuator is not only ideal for conveying but also suitable for applications such as pressing and press-fitting.

  • Stroke: 25–800mm
  • Maximum Payload: 240kg (horizontal), 120kg (vertical)
  • Maximum Speed: 860mm/sec
  • Protection Rating: IP52–67
24V Drive
100/200V Drive
waterproof03@2x

Gripper Type

This actuator is ideal for use in workpiece gripping mechanisms.

  • Stroke: 8–40mm (4–20mm per side)
  • Maximum Gripping Force: 258N (both sides)
  • Maximum Speed: 100mm/sec
  • Protection Rating: Equivalent to IP50–54
24V Drive
waterproof04@2x

Rotary Type

This actuator is ideal for fine position control as an index table.

  • Range of Motion: 330/360 degrees (multi-rotation)
  • Maximum Allowable Moment of Inertia: 1.6kg·m²
  • Maximum Torque: 67N
  • Protection Rating: IP54/66M
24V Drive
200V Drive
clean05@2x

SCARA Robot

This is one of the fastest scara robots in the industry, allowing for a significant reduction in cycle time.

  • Arm Length: 300–1200mm
  • Maximum Payload: 47kg
  • Fastest Cycle Time: 0.3 seconds
  • Protection Rating: Equivalent to IP65/65
100/200V Drive
24V Drive
Shares
Share This