Cleanroom Actuators

Slider Type
This actuator is designed for horizontal workpiece transport or long-distance movement, ensuring high performance and cleanliness suitable for precise and clean environments.
- Stroke: 25–500mm
- Maximum Payload: 120kg (Horizontal), 60kg (Vertical)
- Maximum Speed: 2000mm/sec
- Cleanliness: Equivalent to Class 2.5/3 (ISO 14644-1)
24V Drive
200V Drive

Rod Type
- Stroke: 25–75mm
- Maximum Payload: 20kg (Horizontal), 6kg (Vertical)
- Maximum Speed: 380mm/sec
- Cleanliness: Equivalent to Class 2.5 (ISO 14644-1)
24V Drive
200V Drive
Compact

Rotary Type
This rotary actuator is ideal for fine position control, making it particularly suitable for use as an index table in precision applications.
- Operating Range: 360° (multi-rotation)
- Maximum Torque: Up to 75N
- Allowable Inertia Moment: Up to 1.8kg·m²
- Cleanliness: Equivalent to Class 2.5 (ISO 14644-1)
24V Drive
200V Drive

Gripper Type
This gripper is ideal for holding workpieces. Six variations are available, including slide, lever, and 3-jaw types, catering to diverse application needs.
- Stroke: 8–14 mm (4–7 mm per side)
- Maximum Gripping Force: 102 N (both sides)
- Maximum Speed: 600 mm/sec
- Cleanliness: Equivalent to Class 2.5 (ISO 14644-1)
24V Drive
Affordable

SCARA Robot
This high-speed SCARA robot offers one of the fastest cycle times in the industry, optimizing productivity for assembly and transfer applications. Its performance is ideal for precision operations requiring speed and efficiency.
- Arm Length: 120–800 mm
- Maximum Payload: 20 kg
- Fastest Cycle Time: 0.27 seconds
- Cleanliness: Equivalent to Class 3/3.5 (ISO 14644-1)
100/200V Drive
High-Speed