Table Type
Features

-
- The table on the top of the main unit of Electric Actuator can be used for the actuating motion.
-
- Workpiece can be attached by using the tapped holes provided on the top and front of the table.
-
- It has a built-in ball-circulating linear guide in the table, which increases the moment of pitching, yawning, and rolling directions.
New technology
AArrival of Double block option!
-
- he installation of the two guide blocks of Linear Actuator allows the dynamic allowable moment up to 4.3 times more.
-
- The adoption of the double block structure allows payload up to 2 times more compared to the single block. (Horizontal installation)

Usage
-
- Ideal for replacing the table type air cylinders.
-
- It can be used as a clamp sandwiching the workpiece from the left and right.
-
- It can be used for positioning purposes to hold the workpiece at the front of the table or for adjusting the width of the work moving on the conveyor.
-
- It is suitable for vertical moveable axis of orthogonal combination.

EleCylinder Slider Type
Ultra-Compact
-
- Stroke: 10–50 mm
-
- Max Payload: 2 kg (horizontal), 0.8 kg (vertical)
-
- Max Speed: 200 mm/sec
This is a palm-sized, ultra-compact model.

Compact Table
-
- Stroke: 30–150 mm
-
- Max Payload: 12.5 kg (horizontal), 6.5 kg (vertical)
-
- Max Speed: 800 mm/sec
A compact actuator designed for efficient use of table space.

Wide Table
-
- Stroke: 30–150 mm
-
- Max Payload: 20 kg (horizontal), 6.5 kg (vertical)
-
- Max Speed: 700 mm/sec
A robust actuator with an extended table surface, ideal for handling heavier loads.

Slim Type
-
- Stroke: 30/50 mm
-
- Max Payload: 8 kg (horizontal), 7 kg (vertical)
-
- Max Speed: 200 mm/sec
TThis thin-profile actuator minimizes overall length and features a hollow AC 24V servo motor for compact, efficient performance.

RCP6 Series(RCP3)
Standard Type
-
- Stroke: 25–390 mm
-
- Max Payload: 30 kg (horizontal), 24 kg (vertical)
-
- Max Speed: 1120 mm/sec
Available in two configurations: Single Block for cost efficiency and Double Block for enhanced payload capacity.

RCP3 Series (Legacy Model)
- Stroke: 20–200 mm
- Max Payload: 10 kg (horizontal), 4 kg (vertical)
- Max Speed: 600 mm/sec
An affordable actuator option designed for cost-conscious applications.

RCS4 Series (RCS3)
Standard Type
-
- Stroke: 25–390 mm
-
- Max Payload: 30 kg (horizontal), 24 kg (vertical)
-
- Max Speed: 1120 mm/sec
There are two types. Single block offers low cost, and double block provides high payload capacity.

RCS3 series (Legacy Model)
- Stroke: 25-100mm
- Max Payload: 1.5kg (horizontal), 1kg (vertical)
- Max Speed: 833mm/sec
This actuator supports high acceleration and deceleration with an instantaneous maximum of 4.8G.

RCS2 Series
Compact Table
-
- Stroke: 50/75mm
-
- Max Payload: 20kg (horizontal), 6kg (vertical)
-
- Max Speed: 380mm/sec
This actuator features a compact table surface.

Wide Table
-
- Stroke: 50/75mm
-
- Max Payload: 20kg (horizontal), 6kg (vertical)
-
- Max Speed: 380mm/sec
This actuator features a wide table surface.

Flat Table
-
- Stroke: 50/75mm
-
- Max Payload: 20kg (horizontal), 6kg (vertical)
-
- Max Speed:380mm/sec
This is a flat-type actuator.

RCA2 Series
Compact Table
-
- Stroke: 30/50mm
-
- Max Payload: 6kg (horizontal), 1.5kg (vertical)
-
- Max Speed: 300mm/sec
This is a compact actuator with a compact table surface.

Wide Table
-
- Stroke: 30/50mm
-
- Max Payload: 6kg (horizontal), 1.5kg (vertical)
-
- Max Speed: 300mm/sec
This actuator has a wide table surface.

Flat Table
-
- Stroke: 30/50mm
-
- Max Payload: 6kg (horizontal), 1.5kg (vertical)
-
- Max Speed: 300mm/sec
This is a flat-type actuator.

Standard Type
-
- Stroke: 20-100mm
-
- Max Payload: 8kg (horizontal), 4kg (vertical)
-
- Max Speed: 600mm/sec
This is a low-cost actuator.