Splash & Dust Proof Actuators
Features

-
- Compatible with IP40 to IP67, allowing use in environments with water or dust particles present.
Usage


Slider Type
EleCylinder
-
- Stroke: 50–800 mm
- Max Payload: 51 kg (Horizontal), 19 kg (Vertical)
- Max Speed: 860 mm/sec
- Protection Rating: Equivalent to IP40–54
This electric actuator is designed for two-point positioning, built on the concept of "Simple," "High Performance," and "Profitable," featuring an integrated controller.

RCP4W Series
-
- Stroke: 100–700 mm
-
- Max Payload: 20 kg (Horizontal)
-
- Max Speed: 530 mm/sec
-
- Protection Rating: IP65
The use of a pulse motor ensures a low-cost controller for this product.

ISWA Series
-
- Stroke: 100–1200 mm
-
- Max Payload: 70 kg (Horizontal)
-
- Max Speed: 1000 mm/sec
-
- Protection Rating: IP65
This actuator is equipped with a 100/200V-powered servo motor, offering high-speed operation capabilities.

Rod Type
EleCylinder
-
- Stroke: 50–315 mm
-
- Max Load Capacity: 80 kg (horizontal) / 19 kg (vertical)
-
- Max Speed: 860 mm/sec
-
- Protection Rating: IP67
This electric actuator with an integrated controller is designed for two-point positioning, emphasizing simplicity, high performance, and profitability.

RCP6W Series (RCP5W/RCP4W/RCP2W)
-
- Stroke: 50–800mm
-
- Maximum Payload: 240kg (horizontal), 120kg (vertical)(vertical)
-
- Maximum Speed: 630mm/sec
-
- Protection Rating: IP54/65
Since it uses a pulse motor, the controller is a cost-effective product.

RCA2W Series (RCAW Series)
-
- Stroke: 25–200mm
-
- Maximum Payload: 18kg (horizontal) / 6.5kg (vertical)
-
- Maximum Speed: 600mm/sec
-
- Protection Rating: IP52/54
This is a very compact electric actuator with an overall length of less than 100mm. It is a product that contributes to space-saving.

RCS2W Series
-
- Stroke: 50/75mm
-
- Maximum Payload: 20kg (horizontal) / 6kg (vertical)
-
- Maximum Speed: 380mm/sec
-
- Protection Rating: IP52
This actuator is equipped with a 100/200V servo motor. It is a compact series with a shortened overall length.

Gripper Type
EleCylinder
-
- Stroke: 20–40mm (10–20mm per side)
-
- Maximum Clamping Force: 258N (both sides)
-
- Maximum Speed: 100mm/sec
-
- Protection Rating: Equivalent to IP54
This is a controller-integrated electric actuator designed with the concept of "easy," "high performance," and "profitability," specifically for positioning between two points.

RCP2W Series
-
- Stroke: 8–14mm (4–7mm per side)
-
- Maximum Clamping Force: 102N (both sides)
-
- Maximum Speed: 600mm/sec
-
- Protection Rating: IP50
Since it uses a pulse motor, the controller is a cost-effective product.

Rotary Type
RCP2CR Series
-
- Operating range: 300°/360° (multi-rotation)
-
- Max torque: ~4.6N
-
- Permissible moment of inertia: ~0.03kg·m²
-
- Protection Rating: IP54
Since it uses a pulse motor, the controller is a cost-effective product.

DDW Series
-
- Operating Range: 360 Degrees (Multi-turn)
-
- Max Allowable Inertia Moment: 1.6kg·m²
-
- Maximum Torque: 67N
-
- Protection Rating: IP66M
This is a high-thrust actuator equipped with a 200V servo motor.

SCARA Robots
IXP Series
-
- Arm Length: 350–650mm
-
- Max Payload: 6kg
-
- Fastest Cycle Time: 0.74 seconds or faster
-
- Protection Rating: IP65
TThis is a cost-effective and compact scara robot equipped with a pulse motor.

IXA Series
-
- Arm Length: 300–1200mm
-
- Maximum Payload: 47kg
-
- Fastest Cycle Time: 0.3 seconds
-
- Protection Rating: Equivalent to IP65/65
This is the fastest scara robot in the industry, capable of shortening cycle times.