Special Specification Products
Features
Actuators tailored to your specific requirements, beyond the standard products listed in the catalog.
You can select products not listed as standard items.
Highly requested special specifications are available under dedicated model types.
Overview

Custom Stroke
Non-standard stroke lengths can be accommodated.

Custom Ball Screw Lead
Ball screws with non-standard leads can be utilized.

Custom Origin Position
The origin position (mechanical end) can be modified.

Custom Motor Reversal
Motor reversal options can be provided even for models without this feature in the standard lineup.

Custom Tabletop Robot Combination
Tabletop robots with additional rotary axes.

Custom Surface Treatment
Surface treatments, such as black anodizing or hard anodizing, can be customized.

Air Purge Configuration
The air purge reduces foreign object intrusion into the actuator and motor components compared to standard models.

Custom Sensor Configuration
Sensors can be added to models without standard sensor options.

Custom Grease Options
Grease types can be modified, including food-grade grease, low-dust grease, or customer-specified options.
Orthogonal Robot Combination Special

Cleanroom Specification Combination

XY Table Combination