West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

 SCARA Robots

Features

A SCARA robot specialized in high-speed transportation of lightweight items.
With a wide range of variations and class-leading performance, it significantly contributes to reducing cycle times across various processes.

AC Servo Motor Equipped
Scara Robot

  • Features: High speed, high payload, and high precision
  • Arm length: 120mm to 1200mm
  • Max payload: 50kg
  • This multi-joint robot can be selected in sizes ranging from ultra-compact to ultra-large, with a compact installation space.
Image

Battery-less Absolute Encoder & Pulse Motor Equipped
Power-consumption Scara Robot

  • This compact SCARA robot achieves a low cost by incorporating a pulse motor.
  • Available in 3-axis, 4-axis, and with a gripper.
Image

 SCARA Robots


IXA series

High Speed
Affordable

  • Stroke: 50-300mm
  • Maximum Payload: 80kg (horizontal), 19kg (vertical)
  • Fastest Cycle Time: 0.26 seconds

It can operate with the industry's fastest standard cycle time. It is compatible with a wide range of sizes, from small to large models.


Image 1

IXP Series

Affordable

  • Arm length: 180 to 650 mm
  • Maximum payload: 6 kg
  • Fastest cycle time: 0.57 seconds

The use of pulse motors allows for a lower price compared to SCARA robots that use typical AC servo motors..


Image 2

IX Series

Wall Installation
Ceiling Installation

  • Arm length: 120 to 800 mm
  • Maximum payload: 20 kg
  • Fastest cycle time: 0.29 seconds

Compared to the IXA, this is an older series. Wall-mounted and ceiling-mounted configurations are only available in this series.


Image 3