West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Rod Type

Features 

Image 1
  • Rod type of Electric Actuator can be replacement for rod-type air cylinder.
  • The work piece can be set using the thread part of the rod tip.

Usage 

  • It is suitable for inserting workpieces, press fitting, and caulking.
  • Ideal for replacing rod type air cylinders.
  • It is suitable for lifters and for withdrawing workpieces.
  • It is suitable for vertical movable axis of orthogonal combination.
  • *External Guide is required when radial load is applied.

EleCylinder Slider Type


Standard

24V Drive
Affordable

  • Stroke:50-300mm
  • Maximum payload:
    80kg (horizontal), 19kg (vertical)
  • Maximum speed: 860mm/sec

This is a standard rod type. It can be selected from cylindrical rod types or ball-bush types based on the intended application.


Image 1

Ultra-compact

24V Drive
Affordable
Compact

  • Stroke: 10-50mm
  • Maximum payload:
    2kg (horizontal), 0.8kg (vertical)
  • Maximum speed:200mm/sec

This is an ultra-compact type that is palm-sized. It is a product designed to dispel the impression that electric actuators are large.


Image 2

Radial Cylinder
(High Rigidity)

24V Drive
Affordable
High Thrust

  • Stroke: 25-1000mm
  • Maximum payload:
    300kg (horizontal), 150kg (vertical)
  • Maximum speed: 860mm/sec

The rod-type body is equipped with a ball circulation linear guide. It can directly handle radial and off-center loads without the need for an external guide.


Image 3

Compact Type

24V Drive
Affordable

  • Stroke: 30-150mm
  • Maximum payload:
    835kg (horizontal), 6.5kg (vertical)
  • Maximum speed: 800mm/sec

This is a compact type with a shortened overall length, making it ideal for space-saving in equipment.


Image 1

Thin Type

24V Drive
Affordable
Compact

  • SStroke: 30-50mm
  • Maximum payload:
    16kg (horizontal), 7kg (vertical)
  • Maximum speed: 200mm/sec

This is a compact thin type, and the tip can be made more compact according to the specifications.


Image 2

RCP6(S) Series (RCP5/RCP4/RCP3)


Standard

24V Drive
Affordable

  • Stroke: 50-300mm
  • Max payload:
    100kg (horizontal), 70kg (vertical)
  • Max speed:860mm/sec

This is a standard rod type. It is the most affordable model among the rod types in the RCP6 series.


Image 1

Radial Cylinder

24V Drive
Affordable
High Rigidity

  • Stroke: 50-800mm
  • Max payload:
    100kg (horizontal), 70kg (vertical)
  • Max speed:1120mm/sec

This rod-type actuator features an internal ball-circulating linear guide. It can handle radial and offset loads directly without requiring an external guide.


Image 2

Legacy Series

24V Drive
Affordable
High Thrust

  • Stroke range: 20-800mm
  • Max payload:
    300kg (horizontal), 150kg (vertical)
  • Max speed: 1120mm/sec






Image 3

RCS4 Series (RCS3/RCS2)


Standard

200V Drive
Affordable
High Rigidity
High Speed

  • Stroke: 50-300mm
  • Maximum payload:
    100kg (horizontal), 72kg (vertical)
  • Maximum speed: 1200mm/sec

This is a standard rod type actuator and the most affordable model among the RCS4 rod types.


Image 1

Radial Cylinder

24V Drive
Affordable
High Thrust

  • Stroke: 50-800mm
  • Maximum payload:100kg (horizontal), 72kg (vertical)
  • Maximum speed:1500mm/sec

This rod-type actuator integrates a ball-circulating linear guide, allowing it to directly handle radial and offset loads without the need for an external guide.


Image 2

High Payload Series

200V drive
High Thrust
High Thrust

  • Stroke: 50-500mm
  • Maximum payload:1000kg (horizontal), 600kg (vertical)
  • Maximum speed:800mm/sec

This is a large-scale actuator series capable of transporting 1000kg horizontally and 600kg vertically.


Image 3