RCS-RA45(R)
| Slim Type RCS-RA45 |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
| Standard | RA45-GN | 30W | 45 mm 1.8" |
200 mm 7.9" |
500 mm/sec 19.7 in/sec |
8.5 kg 18.7 lbs |
20.7 kgf 202.9 N |
| Single Guide | RA45-GS | ||||||
| Double Guide | RA45-GD | ||||||
| Folded Motor | RA45R |
| Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 200 mm (7.9") (50mm stroke increments) |
| Motor: | 30W AC Servo |
| Encoder: | Incremental / Absolute |
| Repeatability: | ±0.02mm (±0.0008") |
| Option: | Low, Medium or High speed |
| Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
| Minimum Speed: | 1 mm/sec |
| Option: | 1, 3, or 5 meter motor and encoder cables |
| Option: | B: Brake |
| Option: | A2: Cable Routing Direction Change |
All speed, payload, and thrust values shown below vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
| Speed (ballscrew lead) | Low | Medium | High | |
| Maximum Vertical Payload: | GN | 8.5 kg 18.7 lbs |
4 kg 8.8 lbs |
1.5 kg 3.3 lbs |
| GS | 8 kg 17.6 lbs |
3.5 kg 7.7 lbs |
1 kg 2.2 lbs |
|
| GD | 8 kg 17.6 lbs |
3.5 kg 7.7 lbs |
1 kg 2.2 lbs |
|
| Maximum Horizontal Payload *: | 30 kg 66.1 lbs |
15 kg 33.1 lbs |
7 kg 15.4 lbs |
|
| Maximum Speed: | 125 mm/sec 4.9 in/sec |
250 mm/sec 21 in/sec |
500 mm/sec 19.7 in/sec |
|
| Maximum Thrust *: | 20.7 kgf 202.9 N |
10.4 kgf 101.9 N |
5.2 kgf 51 N |
|
* A linear motion guide is required for horizontal use.
