Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.
RB7530 (100 Watt)
| Short Type RCS-RB7530 100 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
| Standard | RCS-RB7530-GN | 100W | 75 mm 3" |
300 mm 11.8" |
600 mm/sec 23.6 in/sec |
12.5 kg 27.6 lbs |
28.9 kgf 283.2 N |
| Single Guide | RCS-RB7530-GS | 11.5 kg 25.4 lbs |
|||||
| Double Guide | RCS-RB7530-GD | 10.9 kg 24 lbs |
| Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
| Motor: | AC Servo |
| Encoder: | Optical Rotary Incremental |
| Repeatability: | ±0.02mm (±0.0008") |
| Option: | Medium or High speed |
| Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
| Minimum Speed: | 1 mm/sec |
| Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
| Speed (ballscrew lead) | Medium | High | |
| Maximum Vertical Payload: | GN | 12.5 kg 27.6 lbs |
5.5 kg 12.1 lbs |
| GS | 11.5 kg 25.4 lbs |
4.5 kg 9.9 lbs |
|
| GD | 10.9 kg 24 lbs |
3.9 kg 8.6 lbs |
|
| Maximum Horizontal Payload *: | 30 kg 66.1 lbs |
15 kg 33.1 lbs |
|
| Maximum Speed: | 600 mm/sec 23.6 in/sec |
300 mm/sec 11.8 in/sec |
|
| Maximum Thrust *: | 28.9 kgf 283.2 N * |
14.4 kgf 141.1 N * |
|
* A linear motion guide is required for horizontal use.
