Note: This model is now obsolete and has been replaced by RCS2 Compact Rod Type.
RB7525 (30 Watt)
Short Type RCS-RB7525 30 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
Standard | RCS-RB7525-GN | 30W | 75 mm 3" |
300 mm 11.8" |
500 mm/sec 19.7 in/sec |
8.5 kg 18.7 lbs |
20.7 kgf 202.9 N |
Single Guide | RCS-RB7525-GS | 7.5 kg 16.5 lbs |
|||||
Double Guide | RCS-RB7525-GD | 6.9 kg 15.2 lbs |
Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
Motor: | AC Servo |
Encoder: | Optical Rotary Incremental |
Repeatability: | ±0.02mm (±0.0008") |
Option: | Low, Medium or High speed |
Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
Minimum Speed: | 1 mm/sec |
Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
Speed (ballscrew lead) | Low | Medium | High | |
Maximum Vertical Payload: | GN | 8.5 kg 18.7 lbs |
4 kg 8.8 lbs |
1.5 kg 3.3 lbs |
GS | 7.5 kg 16.5 lbs |
3 kg 6.6 lbs |
0.3 kg 0.7 lbs |
|
GD | 6.9 kg 15.2 lbs |
2.4 kg 5.3 lbs |
- | |
Maximum Horizontal Payload *: | 45 kg 99.2 lbs |
25 kg 55 lbs |
15 kg 33.1 lbs |
|
Maximum Speed: | 125 mm/sec 4.9 in/sec |
250 mm/sec 9.8 in/sec |
500 mm/sec 19.7 in/sec |
|
Maximum Thrust *: | 20.7 kgf 202.9 N |
10.4 kgf 101.9 N |
5.2 kgf 51 N |
* A linear motion guide is required for horizontal use.