High-performance Network Integrated Type
RCON Controller
Installation Space Reduced
Installation space takes approx. 1/5 of conventional units
Contributing to Cost Reduction
Highly extendable Unit-linkage System
Compatible With All 24V Type Actuators
Model List |
◼︎ Gateway Unit
Model | RCON-GW / GWG | ||||||
Exterior | ![]() |
||||||
Interface | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
CCLink specification | CCLink IE specification | DeviceNet specification | EtherNet/IP specification | EtherCAT specification | PROFIBUS-DP specification | PROFINET-I/O specification | |
CC | CIE | DV | EP | EC | PR | PRT |
◼︎ Driver Units
Model | RCON-PC-1 RCON-PC-2 |
RCON-PCF-1 | RCON-AC-1 RCON-AC-2 |
RCON-DC-1 RCON-DC-2 |
Exterior | ![]() |
![]() |
![]() |
![]() |
Unit Configuration |
These units can be ordered separately and freely combined to build the RCON system.
Up to 16 axes can be connected.
Please Follow Us on Your Networks