West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Img iai rcs3 servo bnr short
Please Click Here to open Servo Press Product Page
 

Please use scroll bar to see more pages.
Please Click Here to open Servo Press Product Page
 
[The above PDF's description]
IAI's Servo Press Type Electric Actuator Specification Charts from 2020 General Catalog.
It is including 200VAC Servo Motor Type, Motor Side-Mounted Type, Battery-less Absolute Encoder Type.
Maximum Pushing Force up to 50,000 N. Rated Thrust Force up to 25,902 N.
Included series names: RCS4, RCS2
Shares
Share This