ST: Stroke
ME: Mechanical end
(Note) The motor cable and encoder cable are connected to the cable joint connector.
For cable details, see page 1-114 .
(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.
(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.
(Note) The cables and hoses stored in the cable bear must have an outer diameter of φ12 or less, be arranged horizontally, and not cross each other.
(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.
Stroke dimensions
stroke |
200 |
250 |
300 |
350 |
400 |
450 |
500 |
550 |
600 |
650 |
700 |
750 |
800 |
L |
630 |
680 |
730 |
780 |
830 |
880 |
930 |
980 |
1030 |
1080 |
1130 |
1180 |
1230 |
B |
600 |
650 |
700 |
750 |
800 |
850 |
900 |
950 |
1000 |
1050 |
1100 |
1150 |
1200 |
F |
100 |
125 |
150 |
175 |
200 |
225 |
100 |
125 |
150 |
175 |
200 |
225 |
100 |
G |
1 |
1 |
1 |
1 |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
2 |
3 |
H |
10 |
10 |
10 |
10 |
10 |
10 |
14 |
14 |
14 |
14 |
14 |
14 |
18 |
J |
450 |
500 |
550 |
600 |
650 |
700 |
750 |
800 |
850 |
900 |
950 |
1000 |
1050 |
Mass by stroke
stroke |
200 |
250 |
300 |
350 |
400 |
450 |
500 |
550 |
600 |
650 |
700 |
750 |
800 |
Mass (kg) |
7.5 |
7.8 |
8.1 |
8.4 |
8.7 |
9.1 |
9.4 |
9.7 |
10.0 |
10.3 |
10.7 |
11.0 |
11.3 |