West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | NS-MXMXSA

NS-MXMXSA

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 30 20
Horizontal Payload capacity Maximum payload (kg) 25 40
Speed/Acceleration Maximum speed (mm/s) 1800 1200
Rated acceleration/deceleration (G) 0.3 0.3
Maximum acceleration/deceleration (G) 0.3 0.3
vertical Payload capacity Maximum payload (kg) - -
Speed/Acceleration Maximum speed (mm/s) - -
Rated acceleration/deceleration (G) - -
Maximum acceleration/deceleration (G) - -
Thrust Rated thrust (N) 113.9 170.9
brake Brake specifications - -
Brake holding force (kgf) - -
stroke Minimum stroke (mm) 1600 1600
Maximum stroke (mm) 2200 2200
Stroke pitch (mm) 100 100

item Contents
Drive system Ball screw φ16mm Rolled C5 equivalent
Repeated positioning accuracy ±0.01mm
Lost Motion Less than 0.02 mm
base Material: Aluminum, white anodized
Linear guide Direct-acting infinite circulation type
Static allowable moment Ma: 227N・m
Mb: 325N・m
Mc: 531N・m
Dynamic allowable moment
(Note 3)
Ma: 81.0N・m
Mb: 116N・m
Mc: 189N・m
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating -
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type AC servo motor
Encoder Type Incremental/Absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 3) Based on a standard rated life of 10,000 km. Operational life may vary depending on operating conditions and installation conditions.

 Please check the running life on page 1-244 .

Slider type moment direction

Payload table by speed/acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2
30 1800 25 25 For horizontal use only.
20 1200 40 40

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
1600 to 2200
(every 100 mm)
30 1800
20 1200

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC
100V/200V
- - 512
(network specification is 768)
SSEL-CS 2 - - - - - - - - - 20000
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-17 .

(Note) Absolute actuators cannot be connected to RCON-SC.

International Standards

Selection considerations

(1) The "main spec" payload capacity shows the maximum value. For details, please refer to the "Table of payload capacity by speed and acceleration".
(2) The "main spec" maximum payload capacity is the value when operated at the maximum speed.
(3) The guideline for the overhang load length is 600 mm or less in the Ma, Mb, and Mc directions.

Dimensions

ST: Stroke

ME: Mechanical end

(Note) The motor cable and encoder cable are connected to the cable joint connector.

 For cable details, see page 1-114 .

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.

(Note) The cables and hoses stored in the cable bear must have an outer diameter of φ12 or less, be arranged horizontally, and not cross each other.

(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.

Stroke dimensions

stroke 1600 1700 1800 1900 2000 2100 2200
L 1978 2078 2178 2278 2378 2478 2578
B 1934 2034 2134 2234 2334 2434 2534
F 317 167 217 267 317 167 217
G 3 4 4 4 4 5 5
H 18 22 22 22 22 26 26
J 1784 1884 1984 2084 2184 2284 2384

Mass by stroke

stroke 1600 1700 1800 1900 2000 2100 2200
Mass (kg) 26.2 27.5 28.7 29.9 31.2 32.4 33.6
Shares
Share This