West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | NS-MXMMA

NS-MXMMA

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 30 20
Horizontal Payload capacity Maximum payload (kg) 25 40
Speed/Acceleration Maximum speed (mm/s) 1800 1200
Rated acceleration/deceleration (G) 0.3 0.3
Maximum acceleration/deceleration (G) 1 0.8
vertical Payload capacity Maximum payload (kg) - -
Speed/Acceleration Maximum speed (mm/s) - -
Rated acceleration/deceleration (G) - -
Maximum acceleration/deceleration (G) - -
Thrust Rated thrust (N) 113.9 170.9
brake Brake specifications - -
Brake holding force (kgf) - -
stroke Minimum stroke (mm) 300 300
Maximum stroke (mm) 1500 1500
Stroke pitch (mm) 50 50

item Contents
Drive system Ball screw φ16mm Rolled C5 equivalent
Repeated positioning accuracy ±0.01mm
Lost Motion 0.02mm以下
Base Material: Aluminum with white anodized coating
Linear Guide Linear infinite circulation type
Static allowable moment Ma:227N・m
Mb:325N・m
Mc:531N・m
Dynamic allowable moment
(注2)
Ma:81.0N・m
Mb:116N・m
Mc:189N・m
Operating ambient temperature and humidity 0 to 40°C, below 85% RH (without condensation)
Protection rating
Vibration and Shock Resistance 4.9m/s2
International Standards Compliance CE Mark, RoHS Directive
Motor Type AC Servo Motor
Encoder Type Incremental / Absolute
Encoder Pulse Count 16384 pulse/rev
Delivery Time Please refer to the [Delivery Inquiry] on the website for more information.

(Note 2) This is based on a standard rated lifespan of 10,000 km. The operational lifespan may vary depending on the operating conditions and installation setup.

 1-244Please check the operating lifespan on the webpage.

Slider type moment direction

Payload table by speed/acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2
30 1800 25 25 16 10 6 3.5 2 1 0.5 For horizontal use only.
20 1200 40 40 28 18 10 5 2.5

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
300 to 1500
(every 50 mm)
30 1800
20 1200

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC
100V/200V
- - 512
(network specification is 768)
SSEL-CS 2 - - - - - - - - - 20000
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-17 .

(Note) The multi-slider is controlled by a 2-axis controller or two SCONs.

(Note) Absolute actuators cannot be connected to RCON-SC.

International Standards

Selection considerations

(1) The "main spec" payload capacity shows the maximum value. For details, refer to the "Table of payload capacity by speed and acceleration".
(2) The "main spec" maximum payload capacity is the value when operating at the maximum speed.
(3) Caution is required depending on the installation position. For details, refer to page 1-261 .
(4) If you wish to position the cable bear on the opposite side, rotate the main body 180 degrees before installing.
(5) The guideline for the overhang load length is 600 mm or less in the Ma, Mb, and Mc directions.

Dimensions

ST: Stroke

ME: Mechanical end

(Note) The motor cable and encoder cable are connected to the cable joint connector.

 For cable details, see page 1-114 .

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.

(Note) The cables and hoses stored in the cable bear must have an outer diameter of φ12 or less, be arranged horizontally, and not cross each other.

(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.

Stroke dimensions

stroke 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
L 828 878 928 978 1028 1078 1128 1178 1228 1278 1328 1378 1428 1478 1528 1578 1628 1678 1728 1778 1828 1878 1928 1978 2028
B 784 834 884 934 984 1034 1084 1134 1184 1234 1284 1334 1384 1434 1484 1534 1584 1634 1684 1734 1784 1834 1884 1934 1984
F 142 167 192 217 242 267 292 317 142 167 192 217 242 267 292 317 142 167 192 217 242 267 292 317 142
G 1 1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 3 3 3 3 3 3 3 3 4
H 10 10 10 10 10 10 10 10 14 14 14 14 14 14 14 14 18 18 18 18 18 18 18 18 twenty two
J 634 684 734 784 834 884 934 984 1034 1084 1134 1184 1234 1284 1334 1384 1434 1484 1534 1584 1634 1684 1734 1784 1834

Mass by stroke

stroke 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
Mass (kg) 15.6 16.2 16.8 17.4 18.0 18.6 19.3 19.9 20.5 21.1 21.7 22.3 22.9 23.6 24.2 24.8 25.4 26.0 26.6 27.2 27.9 28.5 29.1 29.7 30.3
Original text
Rate this translation
Your feedback will be used to help improve Google Translate
Can't support this form
To protect your security while using Google Translate, please do not submit information in this type of form.
Got itGo to original URL
Shares
Share This