West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | NS-LXMXSA

NS-LXMXSA

Product Features

Installation position

Main Specifications

item Contents
Lead Ball screw lead (mm) 40 20
Horizontal Payload capacity Maximum payload (kg) 40 80
Speed/Acceleration Maximum speed (mm/s) 2400 1300
Rated acceleration/deceleration (G) 0.3 0.3
Maximum acceleration/deceleration (G) 0.3 0.3
vertical Payload capacity Maximum payload (kg) - -
Speed/Acceleration Maximum speed (mm/s) - -
Rated acceleration/deceleration (G) - -
Maximum acceleration/deceleration (G) - -
Thrust Rated thrust (N) 170.0 340.1
brake Brake specifications - -
Brake holding force (kgf) - -
stroke Minimum stroke (mm) 2300 2300
Maximum stroke (mm) 3000 3000
Stroke pitch (mm) 100 100

item Contents
Drive system Ball screw φ20mm equivalent to rolled C5
Repeated positioning accuracy ±0.01mm
Lost Motion Less than 0.02 mm
base Material: Aluminum, white anodized
Linear guide Direct-acting infinite circulation type
Static allowable moment Ma: 374N・m
Mb: 533N・m
Mc: 884N・m
Dynamic allowable moment
(Note 3)
Ma: 123N・m
Mb: 176N・m
Mc: 291N・m
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating -
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type AC servo motor
Encoder Type Incremental/Absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 3) Based on a standard rated life of 10,000 km. Operational life may vary depending on operating conditions and installation conditions.

 Please check the running life on page 1-244 .

Slider type moment direction

Payload table by speed/acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2
40 2400 40 40 For horizontal use only.
20 1300 80 80

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
2300 to 3000
(every 100 mm)
40 2400
20 1300

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC200V - - 512
(network specification is 768)
SSEL-CS 2 Single phase AC
100V/200V
- - - - - - - - - 20000
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-17 .

(Note) Absolute actuators cannot be connected to RCON-SC.

International Standards

Selection considerations

(1) The "main spec" payload capacity shows the maximum value. For details, please refer to the "Table of payload capacity by speed and acceleration".
(2) The "main spec" maximum payload capacity is the value when operated at the maximum speed.
(3) The guideline for the overhang load length is 750 mm or less in the Ma, Mb, and Mc directions.

Dimensions

ST: Stroke

ME: Mechanical end

(Note) The motor cable and encoder cable are connected to the cable joint connector.

 For cable details, see page 1-114 .

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.

(Note) The cables and hoses stored in the cable carrier should have an outer diameter of φ16.8 or less, be arranged horizontally, and not cross each other.

(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.

(Note) The cable carrier may expand and become slightly larger than the dimensions.

Stroke dimensions

stroke 2300 2400 2500 2600 2700 2800 2900 3000
L 2728 2828 2928 3028 3128 3228 3328 3428
B 2676 2776 2876 2976 3076 3176 3276 3376
F 288 138 188 238 288 138 188 238
G 5 6 6 6 6 7 7 7
H 26 30 30 30 30 34 34 34

Mass by stroke

stroke 2300 2400 2500 2600 2700 2800 2900 3000
Mass (kg) 46.4 47.9 49.4 50.9 52.3 53.8 55.3 56.8
Shares
Share This