NS-LXMSA
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Main Specifications
item | Contents | |||
---|---|---|---|---|
Lead | Ball screw lead (mm) | 40 | 20 | |
Horizontal | Payload capacity | Maximum payload (kg) | 40 | 80 |
Speed/Acceleration | Maximum speed (mm/s) | 2400 | 1300 | |
Rated acceleration/deceleration (G) | 0.3 | 0.3 | ||
Maximum acceleration/deceleration (G) | 1 | 1 | ||
vertical | Payload capacity | Maximum payload (kg) | - | - |
Speed/Acceleration | Maximum speed (mm/s) | - | - | |
Rated acceleration/deceleration (G) | - | - | ||
Maximum acceleration/deceleration (G) | - | - | ||
Thrust | Rated thrust (N) | 170.0 | 340.1 | |
brake | Brake specifications | - | - | |
Brake holding force (kgf) | - | - | ||
stroke | Minimum stroke (mm) | 500 | 500 | |
Maximum stroke (mm) | 2200 | 2200 | ||
Stroke pitch (mm) | 50 | 50 |
Item | Content |
---|---|
Drive method | Ball screw φ20mm, rolled C5 equivalent |
Repeatability | ±0.01mm |
Lost motion | Less than 0.02mm |
Base | Material: Aluminum with white anodized coating |
Linear Guide | Linear infinite circulation type |
Static allowable moment | Ma:374N・m |
Mb:533N・m | |
Mc:884N・m | |
Dynamic allowable moment (Note 4) |
Ma:123N・m |
Mb:176N・m | |
Mc:291N・m | |
Operating ambient temperature and humidity | 0 to 40°C, below 85% RH (without condensation). |
Protection rating. | - |
Vibration and shock resistance. | 4.9m/s2 |
International Standards for Compliance. | CE Marking, RoHS Directive |
Motor Type | AC Servo Motor |
Encoder Type | Incremental / Absolute |
Encoder pulse count | 16384 pulse/rev |
Delivery time | The delivery time is listed on the website under [Delivery Inquiry]. |
(Note 4) This is based on a standard rated lifespan of 10,000 km. The actual operational lifespan may vary depending on the operating conditions and installation status.
1-244Please check the operational lifespan on the page.
Slider type moment direction

Payload table by speed/acceleration
The unit of payload is kg. Blank spaces mean the item cannot be operated.
posture | Horizontal | vertical | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Lead (mm) |
Maximum speed (mm/s) |
Acceleration (G) | |||||||||||||||||||||
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | 1.1 | 1.2 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | 1.1 | 1.2 | ||
40 | 2400 | 40 | 40 | 30 | twenty five | 20 | 17 | 15 | 13 | 10 | For horizontal use only. | ||||||||||||
20 | 1300 | 80 | 80 | 60 | 48 | 40 | 34 | 30 | 27 | twenty four |
Stroke and maximum speed
(Unit: mm/s)
stroke Lead |
500 to 2200 (every 50 mm) |
---|---|
40 | 2400 |
20 | 1300 |
Adaptive Controller
The actuators on this page can be operated with the following controllers. Please select the type that suits your application.
name | exterior | Maximum number of connectable axes |
Power supply voltage | Control Method | Maximum number of positioning points | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Positioner | Pulse train | program | Network ※Select | ||||||||||||||||
DV | CC | CIE | PR | CN | ML | ML3 | EC | EP | PRT | SSN | ECM | ||||||||
RCON | ![]() |
16 (ML3, SSN, ECM are 8) |
DC24V Single-phase AC200V Three-phase AC200V |
- | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | ● | ● | ● | 128 (ML3, SSN, ECM no position data) |
RSEL | ![]() |
8 | - | - | ● | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | - | 36000 | |
SCON-CB/CGB | ![]() |
1 | Single phase AC200V | ● | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ● | 512 (network specification is 768) |
SSEL-CS | ![]() |
2 | Single phase AC 100V/200V |
● | - | ● | ● | ● | - | ● | - | - | - | - | ● | - | - | - | 20000 |
XSEL-P/Q | ![]() |
6 | Single-phase AC200V Three-phase AC200V |
- | - | ● | ● | ● | - | ● | - | - | - | - | ● | - | - | - | 20000 |
XSEL-RA/SA | ![]() |
8 | - | - | ● | ● | ● | - | ● | - | - | - | ● | ● | - | - | - | 55000 (varies by type) |
(Note) For network abbreviations such as DV and CC, please see page 8-17 .
(Note) Absolute actuators cannot be connected to RCON-SC.
International Standards
Selection considerations
![]() |
(1) The "main spec" payload capacity shows the maximum value. For details, refer to the "Table of payload capacity by speed and acceleration". (2) The "main spec" maximum payload capacity is the value when operated at the maximum speed. (3) Caution is required depending on the mounting position. For details, refer to page 1-261 . (4) The guideline for the overhang load length is 750 mm or less in the Ma, Mb, and Mc directions. |
Dimensions
ST: Stroke
ME: Mechanical end
(Note) The motor cable and encoder cable are connected to the cable joint connector.
For cable details, see page 1-114 .
(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.
(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.
(Note) The cables and hoses stored in the cable carrier should have an outer diameter of φ16.8 or less, be arranged horizontally, and not cross each other.
(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.

Stroke dimensions
stroke | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | 1300 | 1350 | 1400 | 1450 | 1500 | 1550 | 1600 | 1650 | 1700 | 1750 | 1800 | 1850 | 1900 | 1950 | 2000 | 2050 | 2100 | 2150 | 2200 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L | 828 | 878 | 928 | 978 | 1028 | 1078 | 1128 | 1178 | 1228 | 1278 | 1328 | 1378 | 1428 | 1478 | 1528 | 1578 | 1628 | 1678 | 1728 | 1778 | 1828 | 1878 | 1928 | 1978 | 2028 | 2078 | 2128 | 2178 | 2228 | 2278 | 2328 | 2378 | 2428 | 2478 | 2528 |
B | 776 | 826 | 876 | 926 | 976 | 1026 | 1076 | 1126 | 1176 | 1226 | 1276 | 1326 | 1376 | 1426 | 1476 | 1526 | 1576 | 1626 | 1676 | 1726 | 1776 | 1826 | 1876 | 1926 | 1976 | 2026 | 2076 | 2126 | 2176 | 2226 | 2276 | 2326 | 2376 | 2426 | 2476 |
F | 138 | 163 | 188 | 213 | 238 | 263 | 288 | 113 | 138 | 163 | 188 | 213 | 238 | 263 | 288 | 313 | 138 | 163 | 188 | 213 | 238 | 263 | 288 | 313 | 138 | 163 | 188 | 213 | 238 | 263 | 288 | 313 | 138 | 163 | 188 |
G | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
H | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 14 | 14 | 14 | 14 | 14 | 14 | 14 | 14 | 14 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | twenty two | twenty two | twenty two | twenty two | twenty two | twenty two | twenty two | twenty two | 26 | 26 | 26 |
Mass by stroke
stroke | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | 1300 | 1350 | 1400 | 1450 | 1500 | 1550 | 1600 | 1650 | 1700 | 1750 | 1800 | 1850 | 1900 | 1950 | 2000 | 2050 | 2100 | 2150 | 2200 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mass (kg) | 18.6 | 19.3 | 20.1 | 20.8 | 21.6 | 22.3 | 23.1 | 23.8 | 24.5 | 25.3 | 26.0 | 26.8 | 27.5 | 28.3 | 29.0 | 29.8 | 30.5 | 31.3 | 32.0 | 32.8 | 33.5 | 34.2 | 35.0 | 35.7 | 36.5 | 37.2 | 38.0 | 38.7 | 39.5 | 40.2 | 41.0 | 41.7 | 42.5 | 43.2 | 43.9 |