West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | NS-LXMMA

NS-LXMMA

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 40 20
Horizontal Payload capacity Maximum payload (kg) 40 80
Speed/Acceleration Maximum speed (mm/s) 2400 1300
Rated acceleration/deceleration (G) 0.3 0.3
Maximum acceleration/deceleration (G) 1 1
vertical Payload capacity Maximum payload (kg) - -
Speed/Acceleration Maximum speed (mm/s) - -
Rated acceleration/deceleration (G) - -
Maximum acceleration/deceleration (G) - -
Thrust Rated thrust (N) 170.0 340.1
brake Brake specifications - -
Brake holding force (kgf) - -
stroke Minimum stroke (mm) 250 250
Maximum stroke (mm) 2250 2250
Stroke pitch (mm) 50 50

item Contents
Drive system Ball screw φ20mm equivalent to rolled C5
Repeated positioning accuracy ±0.01mm
Lost Motion Less than 0.02 mm
base Material: Aluminum, white anodized
Linear guide Direct-acting infinite circulation type
Static allowable moment Ma: 374N・m
Mb: 533N・m
Mc: 884N・m
Dynamic allowable moment
(Note 4)
Ma: 123N・m
Mb: 176N・m
Mc: 291N・m
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating -
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type AC servo motor
Encoder Type Incremental/Absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 4) Based on a standard rated life of 10,000 km. Operational life may vary depending on operating conditions and installation conditions.

 Please check the running life on page 1-244 .

Slider type moment direction

Payload table by speed/acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2
40 2400 40 40 30 twenty five 20 17 15 13 10 For horizontal use only.
20 1300 80 80 60 48 40 34 30 27 twenty four

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
250 to 2250
(every 50 mm)
40 2400
20 1300

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC200V - - 512
(network specification is 768)
SSEL-CS 2 - - - - - - - - - 20000
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-17 .

(Note) The multi-slider is controlled by a 2-axis controller or two SCONs.

(Note) Absolute actuators cannot be connected to RCON-SC.

International Standards

Selection considerations

(1) The "main spec" load capacity shows the maximum value. For details, refer to the "Table of Load Capacity by Speed ​​and Acceleration".
(2) The "main spec" maximum load capacity is the value when operating at the maximum speed.
(3) Caution is required depending on the installation position. For details, refer to page 1-261 .
(4) If you wish to position the cable bear on the opposite side, rotate the main body 180 degrees before installing.
(5) The guideline for the overhang load length is 750 mm or less in the Ma, Mb, and Mc directions.

Dimensions

ST: Stroke

ME: Mechanical end

(Note) The motor cable and encoder cable are connected to the cable joint connector.

 For cable details, see page 1-114 .

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) The gap between the outer diameter of the cables/hoses stored in the cable carrier and the inner wall, as well as the gap between the cables/hoses themselves, should be 2 mm or more.

(Note) The cables and hoses stored in the cable carrier should have an outer diameter of φ16.8 or less, be arranged horizontally, and not cross each other.

(Note) Please note that if the number of cables/hoses stored in the cable carrier exceeds the above specifications, undue stress will be applied to the cables, significantly shortening their lifespan.

Stroke dimensions

stroke 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250
L 828 878 928 978 1028 1078 1128 1178 1228 1278 1328 1378 1428 1478 1528 1578 1628 1678 1728 1778 1828 1878 1928 1978 2028 2078 2128 2178 2228 2278 2328 2378 2428 2478 2528 2578 2628 2678 2728 2778 2828
B 776 826 876 926 976 1026 1076 1126 1176 1226 1276 1326 1376 1426 1476 1526 1576 1626 1676 1726 1776 1826 1876 1926 1976 2026 2076 2126 2176 2226 2276 2326 2376 2426 2476 2526 2576 2626 2676 2726 2776
F 138 163 188 213 238 263 288 113 138 163 188 213 238 263 288 313 138 163 188 213 238 263 288 313 138 163 188 213 238 263 288 313 138 163 188 213 238 263 288 313 138
G 1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2 3 3 3 3 3 3 3 3 4 4 4 4 4 4 4 4 5 5 5 5 5 5 5 5 6
H 10 10 10 10 10 10 10 14 14 14 14 14 14 14 14 14 18 18 18 18 18 18 18 18 twenty two twenty two twenty two twenty two twenty two twenty two twenty two twenty two 26 26 26 26 26 26 26 26 30

Mass by stroke

stroke 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250
Mass (kg) 24.7 25.6 26.4 27.3 28.2 29.0 29.9 30.8 31.6 32.5 33.4 34.2 35.1 36.0 36.8 37.7 38.6 39.4 40.3 41.2 42.0 42.9 43.8 44.6 45.5 46.3 47.2 48.1 48.9 49.8 50.7 51.5 52.4 53.3 54.1 55.0 55.9 56.7 57.6 58.5 59.3
Shares
Share This