Linear Servo
Features
It is ideal when long strokes, high speed, and high acceleration/deceleration are required.
Servo Press
LSA(S) series
200V Drive
Long stroke
High Speed
- Stroke: 40 to 4155mm
- Max payload: 120kg (horizontal)
- Max speed: 2500mm/s
This actuator is driven by a linear servo motor, ensuring no speed loss even with long strokes.