West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page


Small Type

IF-SA-60 and IF-SA-100
Motors: 60W AC Servo 100W AC Servo
Encoder: Incremental Optical Encoder
Maximum Horizontal Payload: 5kg 10kg
Minimum Speed: 1 mm/sec
Maximum Speed: 1750 mm/sec
Stroke Lengths: 200 mm to 2000 mm
(100 mm stroke increments)
Repeatability: +/-0.08 mm
Timing belt: Under 0.1mm belt backlash
Moment Loads:
(Single Slider)
Ma: 28.4 N*m
Mb: 40.2 N*m
Mc: 65.7 N*m
(Double Slider,
35mm span)
Ma: 118.6 N*m
Mb: 169.5 N*m
Mc: 106.8 N*m
(Double Slider,
60mm span)
Ma: 142.0 N*m
Mb: 203.8 N*m
Mc: 106.8 N*m
Overhang Load Length:
(Single Slider)
Ma direction: 450 mm or less
Mb, Mc direction: 450 mm or less
(Double Slider, 35mm span) Ma direction: 1075 mm or less
Mb, Mc direction: 1075 mm or less
(Double Slider, 60mm span) Ma direction: 1200 mm or less
Mb, Mc direction: 1200 mm or less
Options: Alternate Motor configurations, Limit Switch, Creep Sensor, Double Slider