West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | ICSPA2-B2NA□H

ICSPA2-B2NA□H

Maximum speed by stroke

(Unit: mm/s)


200 to 700 2250-3000
X-Axis - 2400
Y-Axis 1200 -

Payload by acceleration

The units in the table are kg.


Y-axis stroke
200 300 400 500 600 700
acceleration

0.3 21.2 20.3 19.4 18.4 17.5 16.6
0.4 12.2 11.3 10.4 9.4 8.5 7.6
0.5 7.7 6.8 5.9 4.9 4.0 3.1
0.6 3.2 2.3 1.4 - - -
0.7 - - - - - -
0.8 - - - - - -
0.9 - - - - - -
1.0 - - - - - -

Adaptive Controller

Please refer to the page for each controller. ( Page 8-8 ) Note that controllers are sold separately.

International Standards

Selection considerations

(1) The stroke column in the model number is expressed in cm (centimeters).
(2) The cable length is the length from the X-axis connector box (or from the X-axis actuator cable in the case of a cable bearer specification) to the controller. The standard is 3m or 5m, but other lengths are also available in meters. Up to 20m is possible.
(3) The rated acceleration is 0.3G. The Y-axis can operate up to a maximum of 1G, but the upper limit for the X-axis is 0.3G.

Dimensions

ICSPA2-B2NA□H-CT (Cableveyor specification) Combination direction 1

ME: Mechanical End

SE: Stroke end

(Note) The combination position on the drawing is the origin position. If you want to change the origin position, please specify the option NM. Please note that if you want to change the origin position after delivery, you will need to return the product for adjustment.

ICSPA2-B2NA□H-CT (Cableveyor specification) Combination direction 3

(Note) The combination position on the drawing is the origin position. If you want to change the origin position, please specify the option NM. Please note that if you want to change the origin position after delivery, you will need to return the product for adjustment.

X-Stroke 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000
A 5 5 5 6 6 6 6 6 6 6 6 7 7 7 7 7
B 263 288 313 138 163 188 213 238 263 288 313 138 163 188 213 238
C 26 26 26 30 30 30 30 30 30 30 30 34 34 34 34 34

Common Specifications

Drive system Ball screw rolled C5 equivalent
Repeated positioning accuracy ±0.01mm
Lost Motion Less than 0.02 mm
guide Base integrated type
base Material: Aluminum, white anodized
X-axis motor output/lead 400W/40mm
Y-axis motor output/lead 200W/20mm

XY combination direction

Model details

XY combination
direction (Note 1)
Model
1 ICSPA2-B2NA1H-①-②③-④⑤-T2-⑥-⑦
2 ICSPA2-B2NA2H-①-②③-④⑤-T2-⑥-⑦
3 ICSPA2-B2NA3H-①-②③-④⑤-T2-⑥-⑦
4 ICSPA2-B2NA4H-①-②③-④⑤-T2-⑥-⑦

(Note 1) For the XY assembly direction, see the diagram below. For the contents of ① to ⑦ in the above model numbers, see the table below.

Model code explanation

number Contents Notation
Encoder Type A: Absolute
I: Incremental
X-axis stroke 225: 2250mm
  ~
300: 3000mm
X-Axis Options See option table
Y-axis stroke 20: 200mm
  ~
70: 700mm
Y-Axis Options See option table
Cable length 3L: 3m
5L: 5m
□L: □m
Y-axis cable wiring (Note 2) CT: Cable bear

(Note 2) For cable bear dimensions, refer to 5-574 .

Configuration axis

Axis Name Model Reference page
X-Axis NS-LXMXSA-①-400-40-②-T2-③-⑧ 3-625
Y-Axis ISPA-MYM-①-200-20-④-T2-⑤ -

(Note) For ① to ⑤ in the above model numbers, please refer to the symbols in the model numbers above.

(Note) The following symbols will be entered in ⑧ in the above model numbers.

 NT1: In the case of orthogonal combination directions 1 and 3

 NT2: In the case of orthogonal combination directions 2 and 4

(Note) Although a cable bearer is installed on the nut rotating type/large linear robot even with a single axis, when it is assembled into a Cartesian robot, a different cable bearer is used, so the single axis will have a specification without a cable bearer (NT1 or NT2).

Shares
Share This