West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ControllerPCON-C | PCON-CG | ACON-C | ACON-CG | SCON-C | PSEL-C | ASEL-C | SSEL-C
NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers, however, the replacement model for PSEL/ASEL series is now "RSEL".
SSEL-CS is still available.
Other new Controller models are also available:
PCON-CB | PCON-CGB | ACON-CB | ACON-CGB | SCON-CB | SCON-CGB



Field Network Controllers Catalog
The controller an be connected directly to major networks, DeviceNet, CC-Link, ProfiBus, Ethernet. The ROBONET, PCON and ACON controllers can operate actuators based on direct specification of target positions as numerical values.

Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

Successor model: Please check the following document.

Replacement Precaution Notes for Discontinued Controllers to Successor Models
(Document's date: June 2022)

Please check our General Controller Catalog





 
1ACJ0133-1A-UST-1-090842008-09
ControllerREXT-SIO | REXT-CTL

RoboNet REXT (Extension Unit) Flyer
The units enable the reduction of horizontal width by using cross-over cabling with ROBONET, making smaller control panels possible.

Note: ROBONET Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for ROBONET Controller - June 2022




 
1ACJ0118-1A22008-06
ControllerRGW-DV | RGW-CC | RGW-PR | RGW-SIO | RACON | RPCON | RABU

ROBONET Network Controller Catalog
RoboNet is a new type of controller unit that can freely operate robot cylinders via a field network. Reduce the time and effort of wiring installation compared to conventional controllers by reducing wiring, making the controller smaller, and using DIN rail installation.

Note: ROBONET Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for ROBONET Controller - June 2022




 
2ACJ0109-2A (June 2007)122007-06
Shares
Share This