IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard | Successor model: IF series *Please check the notice. | Successor model: IF series *Please check the notice. | FS-L Large Flexible System Belt Drive Series Catalog The FS-L series actuator provides up to 3000mm stroke. High-Speed and High-Payload types available. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. FS-LO guide module has been added. * Note: FS Series have been moved to the Obsolete Products Archive. Successor model: IF series *Please check the following notice. Notice of Discontinuation for the FS Series | 1A | FS-L-Series-UST-1-0213 | 9 | 2013-02 |
| Single-Axis Actuator | Standard | Successor model: IF series *Please check the notice. | Successor model: IF series *Please check the notice. | FS Flexible System Belt Drive Series Catalog The FS series single-axis actuator was designed for light work, and high speed positioning. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. * Note: FS Series have been moved to the Obsolete Products Archive. Successor model: IF series *Please check the following notice. Notice of Discontinuation for the FS Series | 1A | FS_Catalog | 9 | 2011-07 |