West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

e-Wiring SystemStandard

Dust & Splash-proof

e-Wiring System Connection Unit to RCON master:
RCON-EWS-16

On-Site Power Supply Unit: EWS-OPS (Standard) | EWS-OPSW (Dust & Splash-proof)

Connector with terminal resistor: EWS-TR-05

End cover: EWS-ECO-05

Flat cables: CB-EWS-FL???-05
CB-EWS-FLN???-05 (W/o Power & I/O connector)

Power & I/O connector: EWS-CN-PWSIO-05

Cable fixing brackets: EWS-FX3-05 (triangle)
EWS-FX4-05 (square)

Pressure welding connector: EWS-CN-C-05

Small EC Connection cable: CB-EWS-BJ???-05

EC connection cable: CB-EWS-EC???-05 (Standard) CB-EWS-ECW???-05 (Dust & Splash-proof)

Dust & Splash Proof Cover [For branch sections]:
EWS-CBCVW-05

e-Wiring Systeme-Wiring System Flyer


e-Wiring System w/ excerpt manual pagese-Wiring System w/ excerpt manual pages

e-Wiring System Flyer

An Industry First!
Run the main cable and branch off sub cables as needed to connect to the actuators.

- Reduces Design Time as it eliminates the need to select cable lengths.
- Reduces Installation Time by about 64% when compared to conventional cables.
- Multiple types of conventional wiring can be significantly reduced to just two types.
 
1AFE_e-Wiring-System_1A (2025DEC)22025-12
Shares
Share This