West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ROBO Cylinder® MiniStandardMini ROBO Cylinder® RCA2
Rod type: RCA2-RP3NC | RCA2-RP4NC

Double guide Rod type: RCA2-GD3NC | RCA2-GD4NC

Compact Table type: RCA2-TC3NC | RCA2-TC4NC

Wide Table type: RCA2-TW3NC | RCA2-TW4NC

Mini ROBO Cylinder RCA2Mini ROBO Cylinder® RCA2 Flyer

Mini ROBO Cylinder® RCA2 Flyer

Battery-less absolute encoders are now available on the Mini Series.
- Increased Payload Capacity: 4x higher than previous models.
- Enhanced Maximum Speed: 1.8x faster than previous models.
- Higher Acceleration: 5x improvement over previous models.
- Improved Positioning Accuracy: twice the positioning repeatability of the previous models.
 
1AFE_mini-ROBO-cylinder-RCA2_1A (2026AUG)22026-08

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]