West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ELECYLINDERStandardEC MICROCYLINDER
Rod type Coupled motor: EC-R1H | EC-R1M | EC-R1L

Rod type Side-mounted motor: EC-R1HR | EC-R1MR | EC-R1LR

Table type: EC-T2H | EC-T2M | EC-T2L

Gripper Flat type: EC-GRB4

Gripper Vertical type: EC-GRC4
EC Micro CylinderEC MICROCYLINDER Flyer

EC MICROCYLINDER Flyer

The rod type width is just 1cm, supporting full electrification of equipment.
- It features a built-in encoder, providing a repeatability of ±0.02 mm.
- Equipped with a Ø2.5 rolled ball screw, it achieves both compact size and high payload.
- An In-line Controller is equipped with a built-in cable that can be installed inside the machine.
 
1AFE_Micro-Cylinder_1A (2026MAY)22026-05
Shares
Share This