IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
ELECYLINDER | Standard Water-proof Splash-proof Dust-proof Cleanroom | [Stepper Motor] Sliders: High Rigidity Sliders: Wide Slider: Belt Driven types: Sliders (side-mounted motor type): High rigidity sliders (side-mounted motor type): [200VAC Servo Motor] Sliders: [Stepper Motor] Rods: Radial Cylinders: High Rigidity Radial Cylinders: Radial Cylinders (side-mounted motor type): High Rigidity Radial Cylinders(side-mounted motor type): Mini Rod type: Mini Table type: Rod type with double-guide: [Stepper Motor] Grippers: Rotary: Stopper Cylinder: [Cleanroom Specification] Sliders: High Rigidity Sliders: [Dust-proof / Splash-proof Specification] Rods: Radial Cylinders: 3 New Models added to 2022 EC General Catalog: EC-RTC18 | EC-SRG11 | EC-SRG15 9 New Models added to 2023 EC General Catalog: 4 New Models added to 2023 EC General Catalog: *Please download the PDF from the link on the right. | ![]() Additional PDF for 3 new models added in 2022 EC General Catalog: ![]() Additional PDFs for 9 new models added in 2023 EC General Catalog: ![]() Additional PDFs for 4 new models added in 2023 EC General Catalog: ![]() *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | ELECYLINDER® section of 2021 General Catalog Move over air hoses. Make some space for the ELECYLINDER®. EC Series provide super easy electric cylinder control. - A built-in digital speed controller lets you enter numbers precisely and check how long the positioning will take during the design stage. - Each EC includes a ball screw with a built-in linear guide, motor, battery-less absolute encoder, and controller! Learn More ELECYLINDER®? Size Selection Tool ELECYLINDER®? All Lineup 2023 - - - * 3 New Models Added in 2022: EC-RTC18 - EC-SRG11 - EC-SRG15 * 9 New Models of 80mm Width Slider Type, High-payload models added in 2023 * 4 New Models of 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models added in 2023 *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | 1.2A | General-Catalog-2021_ELECYLINDR_CE9001-2-1.2A (2023JUN) | 397 | 2023-06 (2021-06) |
ELECYLINDER | Standard | ![]() | ELECYLINDER® High Rigidity Radial Cylinders An electric cylinder with 4-row linear guide built-in - no external guide required. A ball screw support mechanism allows 1,000mm max stroke and 860mm/s max speed! A built-in digital speed controller lets you simply select and enter numbers. No complicated programming required. | 1A | CE0282-1.1A (2024JAN) | 36 | 2024-01 (2021-04) |
|
ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ![]() *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Newest Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |