IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | SCON-CAL | SCON-CGAL | ![]() | SCON-CAL: Position Controller for Single-axis Robots / Cartesian Robots / ROBO Cylinder® RCS2/RCS3 Catalog The SCON-CAL measures only 49 mm wide, 158 mm high and 116 mm deep, making it substantially smaller than the SCON-CA. Multiple SCON-CALs can be installed without leaving any space in between. Learn More Successor model: SCON-CB/CGB Notice for Discontinuation of SCON-CAL/CGAL controller and Replacement Notes for SCON-CAL/CGAL to SCON-CB/CGB - September 2023 * Please check our General Controller Catalog | 1A | CJ0221-1A-UST-1-1214 | 16 | 2014-12 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]