IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | PMEC-C | AMEC-C | ![]() | PMEC / AMEC 3 Position Controller for ROBO Cylinder® Catalog The new revolutionary MEC controller is designed with easy operation in mind. Get setup and running in record time with the intuitive user panel of the MEC controller. Acceleration and speed can easily be adjusted by a turn of the knob. Note: The PMEC / AMEC Controller has been moved to the Obsolete Products Archive. Successor model: Please check the following notice. Notice of Discontinuation for PMEC/AMEC-C, PSEP/ASEP/DSEP-C controllers (September 2021) | 1A | CJ0153-1B-UST-0510 | 32 | 2010-05 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]