IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard | Stopper Cylinder: | ![]() | EC Stopper Cylinder Economical Type A low-cost stopper cylinder is now available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0294-1A (2022FEB) | 2 | 2022-02 |