IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Gateway units (Standard type): Gateway units (Safety Category Spec): Driver units: Expansion unit: Simple absolute unit: | ![]() | RCON Catalog RCON is recommended for actuators with two axes or more. Save up to 85% of control panel space. - Up to 16 axes of actuators can be connected - Can be connected to various field networks. - Predictive maintenance/preventative maintenance function Learn More * Please check our General Controller Catalog for details | 1A | CE0264-1A (0619) | 40 | 2019-06 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]