IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard | EC-RR8☐, 90mm Width, 50-700mm Stroke: EC-RR8☐R, 90mm Width, Motor Side-mounted, 50-700mm: EC-RR10☐, 110mm Width, 50-800mm Stroke: EC-RR10☐R, 110mm Width, Motor Side-mounted, 50-800mm: | 90mm & 110mm Width Rod Type Radial Cylinder, High-payload models from ELECYLINDER® series | 90mm & 110mm Width Rod Type Radial Cylinder, High-payload models from ELECYLINDER® series - 4 new models added to Rod Type Radial Cylinder - Built-in Linear Guide - Maximum Payload of 300kg - Max. Stroke: 800mm - Max. Push Force 6000N | 2A | EC-RR8-RR10_4NewModel2023(DEC) | 12 | 2023-12 |
90mm & 110mm Width Rod Type Radial Cylinder, High-payload models from ELECYLINDER® series