Small, affordable, easy to operate!
GRS Solenoid Gripper
1 Small Size
Compact and lightweight electric gripper that fits in the palm of your hand.
2 Low Price
The price is as low as an air chuck.
The motorization also contributes to energy saving.
3 ON/OFF Control with a Single Wire
Opening and closing of the fingers are operated simply by ON/OFF signals.
Continuous retention is possible while still in the gripping or release state.
With just a single wire, wiring is easy too.
4 Long Life
Excellent durability, enabling operation of 30 million times or more.*
* Results of durability testing at IAI. Life under the user's operating conditions is not guaranteed.

Model | Size S | Size M | ||
Grip direction | Outer diameter grip | Inner diameter grip | Outer diameter grip | Inner diameter grip |
Model | GRS-SEG | GRS-SIG | GRS-MEG | GRS-MIG |
Outer dimensions [mm] | W26 × D20 × H68 | W32 × D24 × H78 | ||
Weight [kg] | 0.16 | 0.27 | ||
Opening/closing stroke [mm] | 4 (2 per side) | 4 (2 per side) | ||
Max grip force [N] | 10 (5 per side) | 20 (10 per side) | ||
Opening/closing time | 0.03s or less | 0.03s or less | ||
Operation frequency | 120CPM | 120CPM |
Please Add Us to Your Networks