| Industry: Paper, film, construction material | |
| Process: Cutting | |
![]() |
|
| Actuators: RCS2-SA7C-A-60-16-900 x2 | |
In a packing machine, ROBO Cylinder was adopted for equipment that cuts packaging film to a set length.
As shown in the illustration above, two ROBO Cylinders are used to grab both ends of the film and send it out for cutting.
When air cylinders were used, it was not possible to synchronize the two, and film damage happened.
With the ROBO Cylinder, the synchronous function of the SSEL controller can be used to prevent film damage.
Related product information
Controllers:
SSEL 2-axis specification
Actuators:
RCS2-SA7C-A-60-16-900 ×2