West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 15, 2023
Move your 50kg payload further with the Long-stroke EC Slider- Up to 1,500mm stroke!
New Side-mounted motor Long-stroke Slider Types added.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ELECYLINDER® Slider Type - Long stroke supported

Catalog #: CE0293-2.1A (2023JUN)
Pages: 88 | File Size: 8.5 MB
Last Updated: 2023-06

New Slider Types Added
- Long stroke supported Side-mounted motor type
- Long stroke supported High rigidity Side-mounted motor type

High Rigidity and Long Stroke
A built-in four-row ball circulating type linear guide supports heavy weights and large overhangs.

Unlimited Installation Orientation
for vertical, horizontal, and ceiling mounting.

EC Long Stroke CE0293-2.1A p1
EC Long Stroke CE0293-2.1A page 2
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This