West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 22, 2021
Cleanroom specification models now available for EC Series with built-in controllers.
New PDF Catalog Download
EC Cleanroom Spec C0281-1A 300px

ELECYLINDER® Cleanroom Specification

Catalog #: CE0281-1A (2021JUN)
Pages: 4 | File Size: 6 MB
Last Updated: 2021-JUN

Cleanroom specification models now available for EC Series with built-in controllers.

Recommended for use in the semiconductor, food product, chemical, and cosmetics industries!

  2-point positioning        Built-in controller  

ELECYLINDER® Cleanroom Specification

  1     ISO Class 2.5/3 compliant (ISO 14644-1)
Cleanroom specification models now available for
ELECYLINDER® Series with built-in controllers.
ISO Class 2.5 refers to an environment with 316 or fewer particles (0.1μm or larger) within an area of 1m3.
Stainless steel sheet on upper surface
Air suction inside body
Slider roller structure
Low dust generation grease (ball screw/guide)
 
Extremely low dust generation
 
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This