West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Orthogonal XZ Axis Pick & Place Mechanism

Orthogonal XZ Axis Pick & Place Mechanism
Uses two EleCylinders (XZ axis) and a gripper to pick and place the workpiece.
Combines horizontal and vertical transport to achieve pick and place functionality.
Uses compact actuators, resulting in a compact device size.

Device Specifications

Workpiece

Size: 15mm × 15mm × 25mm (Height)

Weight: 15g

Operating Conditions

Overall device cycle time: 3 seconds

Operating Requirements

Average daily operating time: 10 hours

Annual operating days: 300 days

Required lifespan: Over 10 years

1) The X-axis moves to the workpiece pick position
2) The Z-axis lowers
3) The chuck grips the workpiece
4) The Z-axis raises
5) The X-axis moves to the workpiece place position
6) The Z-axis lowers
7) The chuck releases the workpiece
8) The Z-axis raises

X-axis (Horizontal): EC-DS6H-200-S3-ACR-WA-WL2

Z-axis (Vertical): EC-TC4H-50-S3-ACR-B-GT3-WA-WL2

Chuck: GRS-SEG-4-DBN-S-AC2-S2N

PDF

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]