EC-STC9
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Main Specifications
item | Contents | ||
---|---|---|---|
Lead | Ball screw lead (mm) | 4 | |
vertical | Payload capacity (Note 6) | Payload capacity (kg) (power saving effective) | 1 |
Speed/Acceleration | Maximum speed (mm/s) | 250 | |
Minimum speed (mm/s) | 5 | ||
Rated acceleration/deceleration (G) | 0.3 | ||
Maximum acceleration/deceleration (G) | 0.3 | ||
brake | Brake Specifications | Non-excitation electromagnetic brake | |
Brake holding force (kgf) | 3 | ||
stroke | Minimum stroke (mm) | 30 | |
Maximum stroke (mm) | 50 | ||
Stroke pitch (mm) | 20 |
(Note 6) When operating at maximum speed and maximum acceleration/deceleration.
item | Contents |
---|---|
Drive system | Ball screw φ6mm rolled C10 |
Repeated positioning accuracy | ±0.15mm |
Lost Motion | - (Cannot be indicated due to two-point positioning function.) |
rod | φ20mm Material: Aluminum, hard anodized |
Guide shaft | S45C |
Front bracket | S50C |
Ambient temperature and humidity | 0 to 40°C, 85% RH or less (no condensation) |
Protection rating | IP20 |
Vibration and shock resistance | 4.9m/ s2 |
Overseas compatible standards | CE mark, RoHS directive |
Motor Type | Pulse motor (□42) (power capacity: max. 2.2A) |
Encoder Type | Incremental/Battery-less Absolute |
Encoder Pulse Number | 800 pulses/rev |
deadline | Listed on the website [Delivery Date Inquiry] |
Payload table by speed/acceleration
The payload is in kg.
posture | vertical |
---|---|
speed | Acceleration (G) |
(mm/s) | 0.3 |
0 | 3 |
80 | 3 |
140 | 3 |
170 | 3 |
210 | 2 |
240 | 1 |
250 | 1 |
Adaptive Controller
(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 of the general catalog 2024 .
International Standards
Selection considerations
![]() |
(1) The standard specification home position is set on the opposite side to the motor. Check the home position in the dimension drawing. (2) Thrust from conveyors, etc. should be used at an allowable load of 250N or less. (3) The duty ratio must be limited depending on the ambient temperature. For details, see the online general catalog 2024, page 1-457 . (4) A floating mechanism is used between the rod end bracket and the front bracket to absorb shock. Therefore, the rod end bracket has play in the axial and rotational directions. This is a stopper only, so if you are using it for positioning purposes, please consider EC-SRGC9. |
Dimensions
ST: Stroke
ME: Mechanical end
SE: Stroke end
(Note) When performing a return to origin, the rod moves to the ME, so be careful not to let it interfere with surrounding objects.
(Note) Please note that the motor unit protrudes beyond the bottom of the main unit.

Stroke dimensions
stroke | 30 | 50 | |
---|---|---|---|
L | No brakes | 256.5 | 276.5 |
With brake | 296.5 | 316.5 | |
B | 110 | 130 | |
C | twenty four | 44 | |
K | 29 | 39 |
Mass by stroke
stroke | 30 | 50 | |
---|---|---|---|
Mass (kg) |
No brakes | 2.1 | 2.3 |
With brake | 2.3 | 2.5 |
Correlation diagram between workpiece mass and workpiece collision speed

(※1) Please use within L dimension 50mm.
(※2) The thrust from conveyors, etc. should not exceed the allowable load of 250N.
(*3) The actuator cannot withstand loads from the side.
